-
This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the M series IGBTs, which represent an optimal balance between inverter system performance and efficiency where the low-loss and the short-circuit functionality is essential. Furthermore, the positive VCE(sat) temperature coefficient and the tight parameter distribution result in safer paralleling operation.
Key Features
- 6 μs of short-circuit withstand time
- Low VCE(sat) = 1.55 V (typ.) @ IC = 10 A
- Positive VCE(sat) temperature coefficient
- Tight parameter distribution
- Maximum junction temperature: TJ = 175 °C
Featured Videos
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2019 |
13 Sep 2019
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 May 2020 |
04 May 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STG10M65F2D7 | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Not Applicable | D.SCRIB.100% VI STAT | - | - | CHINA |
Marketing Status
ActiveECCN (US)
EAR99(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors