Product overview
Description
This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the M series IGBTs, which represent an optimal balance between inverter system performance and efficiency where the low-loss and the short-circuit functionality is essential. Furthermore, the positive VCE(sat) temperature coefficient and the tight parameter distribution result in safer paralleling operation.
-
All features
- 10 μs of short-circuit withstand time
- Low VCE(sat) = 1.85 V (typ.) at IC = 15 A
- Positive VCE(sat) temperature coefficient
- Tight parameter distribution
- Minimized junction temperature: TJ = 175 °C
EDA Symbols, Footprints and 3D Models
Quality and Reliability
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STG15M120F3D8 | distributors No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Not Applicable | DICE SAWN T&R | -55 | 175 | ITALY | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors