Product overview
Description
Using the latest high voltage technology based on a patented strip layout, STMicroelectronics has designed an advanced family of IGBTs, PowerMESH™ with an overall outstanding performance. The built-in collector-gate Zener exhibits a very precise active clamping while the gate-emitter Zener supplies the ESD protection.
-
All features
- AEC-Q101 qualified
- Low threshold voltage
- Low on-voltage drop
- Low gate charge
- High current capability
- High voltage clamping feature
Featured Videos
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STGB10NB40LZT4 | Active | D2PAK | Automotive | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Eoff (mJ) (typ) (@ Tc=125°C) | PTOT (W) (max) | Country of Origin | Budgetary Price (US$)*/Qty | E<sub>off</sub> (mJ) (typ) (@ T<sub>c</sub>=125°C) | P<sub>TOT</sub> (W) (max) | Country of Origin | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
STGB10NB40LZT4 | distributors No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape and Reel | D2PAK | -55 | 175 | 8.7 | 150 | CHINA | | 8.7 | 150 | CHINA |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors