STGB19N40LZ

Active

Automotive-grade 390 V internally clamped IGBT ESCIS 180 mJ

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This application-specific IGBT utilizes the most advanced PowerMESH™ technology. The built-in Zener diodes between gate-collector and gate-emitter provide overvoltage protection capabilities. The device also exhibits low on-state voltage drop and low threshold drive for use in automotive ignition systems.
  • All features

    • Designed for automotive applications and AEC-Q101 qualified
    • 180 mJ of avalanche energy @ TC = 150 °C, L = 3 mH
    • ESD gate-emitter protection
    • Gate-collector high voltage clamping
    • Logic level gate drive
    • Low saturation voltage
    • High pulsed current capability
    • Gate and gate-emitter resistor

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER IGBT Finder

      Active

      STPOWER IGBT finder mobile app for tablets and smartphones

      Finders Apps ST
      STPOWER IGBT Finder

      Description:

      STPOWER IGBT finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGB19N40LZ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGB19N40LZ
Active
D2PAK Automotive Ecopack1

STGB19N40LZ

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STGB19N40LZ No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel D2PAK -55 175
MORE INFO

Eoff (mJ) (typ) (@ Tc =125°C):

-

PTOT (W) (max):

150

Country of Origin:

CHINA

STGB19N40LZ

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

D2PAK

Operating Temperature (°C)

(min)

-55

(max)

175

Budgetary Price (US$)* / Qty

Eoff (mJ) (typ) (@ Tc =125°C)

-

PTOT (W) (max)

150

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors