Product overview
Description
Using the latest high voltage technology based on a patented strip layout, STMicroelectronics has designed an advanced family of IGBTs, the PowerMESHTM IGBTs, with outstanding performances. The built in collector-gate zener exhibits a very precise active clamping while the gate-emitter zener supplies an ESD protection.-
All features
- HIGH VOLTAGE CLAMPING FEATURE
- POLYSILICON GATE VOLTAGE DRIVEN
- LOW ON-VOLTAGE DROP
- LOW THRESHOLD VOLTAGE
- HIGH CURRENT CAPABILITY
- LOW GATE CHARGE
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 May 2020 | 04 May 2020 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STGB20NB41LZT4 | Active | D2PAK | Automotive | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Eoff (mJ) (typ) (@ Tc =125°C) | PTOT (W) (max) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
STGB20NB41LZT4 | 3 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | D2PAK | -55 | 175 | 18.4 | 200 | CHINA | 1.65 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors