Product overview
Description
This IGBT utilizes the advanced PowerMESH™ process resulting in an excellent trade-off between switching performance and low on-state behavior.-
All features
- Lower on voltage drop (VCE(sat))
- Very soft ultra fast recovery antiparallel diode
- Lower CRES / CIES ratio (no cross-conduction susceptibility)
- Short circuit withstand time 10µs
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 |
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
18 Mar 2021 | 18 Mar 2021 | |||
04 May 2020 | 04 May 2020 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGB8NC60KDT4 | Active | New short circuit rugged "K" series | D2PAK | Industrial | Ecopack2 | |
STGB8NC60KDT4
Package:
New short circuit rugged "K" seriesMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | General Description | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STGB8NC60KDT4 | 1 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | D2PAK | -55 | 150 | CHINA | New short circuit rugged "K" series | 0.544 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors