STGD18N40LZ

Active

Automotive-grade 390 V internally clamped IGBT ESCIS 180 mJ

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This application-specific IGBT utilizes the most advanced PowerMESH™ technology. The built-in Zener diodes between gate-collector and gate-emitter provide overvoltage protection capabilities. The device also exhibits low on-state voltage drop and low threshold drive for use in automotive ignition system.

    Key Features

    • AEC Q101 compliant
    • 180 mJ of avalanche energy @ TC= 150 °C, L = 3 mH
    • ESD gate-emitter protection
    • Gate-collector high voltage clamping
    • Logic level gate drive
    • Low saturation voltage
    • High pulsed current capability
    • Gate and gate-emitter resistor

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
Eoff (mJ) (typ) (@ Tc = 125 °C)
PTOT (W) (max)
ECCN (US)
More info
Order from Distributors
Order from ST
STGD18N40LZT4 DPAK Tape And Reel
Active
0.75 1000 - 150 EAR99
MORE INFO

Country of Origin:

CHINA

Check Availability

Distributor availability ofSTGD18N40LZT4

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 7272 1 Order Now
COMPEL EUROPE 261 1 Order Now
RS COMPONENTS EUROPE 2465 1 Order Now
ARROW EUROPE 2500 0 Order Now
ARROW AMERICA 22500 2500 Order Now
MOUSER WORLDWIDE 7354 1 Order Now
Farnell Element14 EUROPE 2297 1 Order Now

Distributor reported inventory date: 2020-02-16

Distributor Name

DIGIKEY

Stock

7272

Min.Order

1

Region

WORLDWIDE Order Now

COMPEL

Stock

261

Min.Order

1

Region

EUROPE Order Now

RS COMPONENTS

Stock

2465

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

2500

Min.Order

0

Region

EUROPE Order Now

ARROW

Stock

22500

Min.Order

2500

Region

AMERICA Order Now

MOUSER

Stock

7354

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2297

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-02-16

Buy now

STGD18N40LZT4

Package

DPAK

Packing Type

Tape And Reel

Unit Price (US$)

0.75*

Distributor availability ofSTGD18N40LZT4

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 7272 1 Order Now
COMPEL EUROPE 261 1 Order Now
RS COMPONENTS EUROPE 2465 1 Order Now
ARROW EUROPE 2500 0 Order Now
ARROW AMERICA 22500 2500 Order Now
MOUSER WORLDWIDE 7354 1 Order Now
Farnell Element14 EUROPE 2297 1 Order Now

Distributor reported inventory date: 2020-02-16

Distributor Name

DIGIKEY

Stock

7272

Min.Order

1

Region

WORLDWIDE Order Now

COMPEL

Stock

261

Min.Order

1

Region

EUROPE Order Now

RS COMPONENTS

Stock

2465

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

2500

Min.Order

0

Region

EUROPE Order Now

ARROW

Stock

22500

Min.Order

2500

Region

AMERICA Order Now

MOUSER

Stock

7354

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2297

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-02-16

Marketing Status

Active

Unit Price (US$)

0.75

Quantity

1000

Eoff (mJ) (typ) (@ Tc = 125 °C)

-

PTOT (W) (max)

150

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Development Tools

    • Part Number

      The SPC5-L9177A-K02 provides a reference design to evaluate a complete solution to control one or two-cylinders for Small Engine Application.

Mobile Applications

    • Part Number

      STPOWER IGBT finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5664
      Automotive-grade 390 V internally clamped IGBT ESCIS 180 mJ
      6.0
      887.99 KB
      PDF
      DS5664

      Automotive-grade 390 V internally clamped IGBT ESCIS 180 mJ

    • Description Version Size Action
      AN484
      Car ignition with IGBTs
      1.2
      215.86 KB
      PDF
      AN484

      Car ignition with IGBTs

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STGD18N40LZ PSpice model 1.0
      8.92 KB
      ZIP

      STGD18N40LZ PSpice model

Publications and Collaterals

    • Description Version Size Action
      ST IGBT Finder, get the right IGBT for your application with a touch of your screen 1.0
      357.76 KB
      PDF

      ST IGBT Finder, get the right IGBT for your application with a touch of your screen

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGD18N40LZT4
Active
DPAK Automotive Ecopack1

STGD18N40LZT4

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback