Product overview
Description
Using the latest high voltage technology based on a patented strip layout, STMicroelectronics has designed an advanced family of IGBTs, the PowerMESHTM IGBTs, with outstanding perfomances. The suffix \"S\" identifies a family optimized to achieve minimum on-voltage drop for low frequency applications (<1kHz).
-
All features
- HIGH INPUT IMPEDANCE
(VOLTAGE DRIVEN) - HIGH CURRENT CAPABILITY
- VERY LOW ON-VOLTAGE DROP (Vcesat)
- SURFACE-MOUNTING DPAK (TO-252) POWER PACKAGE IN TAPE & REEL (SUFFIX \"T4\")
- OFF LOSSES INCLUDE TAIL CURRENT
- HIGH INPUT IMPEDANCE
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGD7NB60ST4 | Active | Low Drop "S" series | DPAK | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | General Description | Budgetary Price (US$)*/Qty | Country of Origin | General Description | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
STGD7NB60ST4 | distributors No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape and Reel | DPAK | -55 | 150 | CHINA | Low Drop "S" series | | CHINA | Low Drop "S" series |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors