Product overview
Description
Using the latest high voltage technology based on a patented strip layout, STMicroelectronics has designed an advanced family of IGBTs, the PowerMESH™ IGBTs, with outstanding performance. The suffix “S” represents a series optimized to achieve minimum on-voltage drop for low frequency applications.-
All features
- Low on-voltage drop (VCE(sat))
- High current capability
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 Dec 2015 | 03 Dec 2015 |
Application Notes (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 |
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
18 Mar 2021 | 18 Mar 2021 | |||
04 May 2020 | 04 May 2020 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGF20NB60S | Active | PowerMESH IGBT, S series 600 V, 13 A low drop | TO-220FP | Industrial | Ecopack2 | |
STGF20NB60S
Package:
PowerMESH IGBT, S series 600 V, 13 A low dropMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | General Description | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STGF20NB60S | 1 distributors | Buy Direct | Active | EAR99 | NEC | Tube | TO-220FP | -55 | 150 | CHINA | PowerMESH IGBT, S series 600 V, 13 A low drop | 1.352 / 500 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors