N-channel 14 A, 600 V, very fast IGBT with Ultrafast diode

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • These devices are very fast IGBT developed using advanced PowerMESH™ technology. This process guarantees an excellent trade-off between switching performance and low on-state behavior. These devices are well-suited for resonant or soft-switching applications.

    Key Features

    • Low on-voltage drop (VCE(sat))
    • Off losses include tail current
    • Losses include diode recovery energy
    • High frequency operation up to 70 kHz
    • Very soft ultra fast recovery anti parallel diode

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
General Description
Order from Distributors
Order from ST
STGF7NC60HD TO-220FP Tube
NRND
0.666 500 EAR99 - N-channel 14 A, 600 V, very fast IGBT with Ultrafast diode Check Availability

Distributor availability ofSTGF7NC60HD

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 794 2 Order Now
ANGLIA Live EUROPE 28 50 Order Now

Distributor reported inventory date: 2019-09-17

Distributor Name

RS COMPONENTS

Stock

794

Min.Order

2

Region

EUROPE Order Now

ANGLIA Live

Stock

28

Min.Order

50

Region

EUROPE Order Now

Distributor reported inventory date: 2019-09-17

Buy now

STGF7NC60HD

Package

TO-220FP

Packing Type

Tube

Unit Price (US$)

0.666*

Distributor availability ofSTGF7NC60HD

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 794 2 Order Now
ANGLIA Live EUROPE 28 50 Order Now

Distributor reported inventory date: 2019-09-17

Distributor Name

RS COMPONENTS

Stock

794

Min.Order

2

Region

EUROPE Order Now

ANGLIA Live

Stock

28

Min.Order

50

Region

EUROPE Order Now

Distributor reported inventory date: 2019-09-17

Marketing Status

NRND

Unit Price (US$)

0.666

Quantity

500

ECCN (US)

EAR99

Country of Origin

-

General Description

N-channel 14 A, 600 V, very fast IGBT with Ultrafast diode

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Development Tools

    • Part Number

      IGBT product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS3640
      N-channel 14 A, 600 V, very fast IGBT with Ultrafast diode
      10.1
      1.33 MB
      PDF
      DS3640

      N-channel 14 A, 600 V, very fast IGBT with Ultrafast diode

    • Description Version Size Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4544

      IGBT datasheet tutorial

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STGF7NC60HD PSpice Model (.lib) 1.0
      572 Byte(s)
      ZIP

      STGF7NC60HD PSpice Model (.lib)

Publications and Collaterals

    • Description Version Size Action
      650V HB series IGBTs; Innovative 4-lead package 1.0
      1.67 MB
      PDF
      ST IGBT Finder, get the right IGBT for your application with a touch of your screen 1.0
      357.76 KB
      PDF

      650V HB series IGBTs; Innovative 4-lead package

      ST IGBT Finder, get the right IGBT for your application with a touch of your screen

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGF7NC60HD
NRND
N-channel 14 A, 600 V, very fast IGBT with Ultrafast diode TO-220FP Industrial Ecopack2

STGF7NC60HD

Package:

N-channel 14 A, 600 V, very fast IGBT with Ultrafast diode

Material Declaration**:

Marketing Status

NRND

General Description

N-channel 14 A, 600 V, very fast IGBT with Ultrafast diode

Package

TO-220FP

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.