STGFW20H65FB

Active

Trench gate field-stop 650 V, 20 A high speed HB series IGBT

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the new HB series of IGBTs, which represents an optimum compromise between conduction and switching loss to maximize the efficiency of any frequency converter. Furthermore, the slightly positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.
  • All features

    • Maximum junction temperature: TJ = 175 °C
    • High speed switching series
    • Minimized tail current
    • VCE(sat) = 1.55 V (typ.) @ IC = 20 A
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER IGBT Finder

      Active

      STPOWER IGBT finder mobile app for tablets and smartphones

      Finders Apps ST
      STPOWER IGBT Finder

      Description:

      STPOWER IGBT finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGFW20H65FB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGFW20H65FB
Active
Trench gate field-stop 650 V, 20 A high speed HB series IGBT TO-3PF Industrial Ecopack1

STGFW20H65FB

Package:

Trench gate field-stop 650 V, 20 A high speed HB series IGBT

Material Declaration**:

Marketing Status

Active

General Description

Trench gate field-stop 650 V, 20 A high speed HB series IGBT

Package

TO-3PF

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STGFW20H65FB Available at 1 distributors

Distributor availability ofSTGFW20H65FB

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 215 1 Order Now

Distributor reported inventory date: 2021-04-16

Distributor Name

DIGIKEY

Stock

215

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-04-16

Free Sample Buy Direct
Active
EAR99 NEC Tube TO-3PF -55 175 2.1 / 1k
MORE INFO

Country of Origin:

SOUTH KOREA

General Description:

Trench gate field-stop 650 V, 20 A high speed HB series IGBT

STGFW20H65FB

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.1 / 1k

Distributor availability ofSTGFW20H65FB

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 215 1 Order Now

Distributor reported inventory date: 2021-04-16

Distributor Name

DIGIKEY

Stock

215

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-04-16

ECCN (EU)

NEC

Packing Type

Tube

Package

TO-3PF

Operating Temperature (°C)

(min)

-55

(max)

175

Budgetary Price (US$)* / Qty

2.1 / 1k

Country of Origin

SOUTH KOREA

General Description

Trench gate field-stop 650 V, 20 A high speed HB series IGBT

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors