STGFW40V60F

NRND

Trench gate field-stop IGBT, V series 600 V, 40 A very high speed

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

These devices are IGBTs developed using an advanced proprietary trench gate field-stop structure. These devices are part of the V series IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of very high frequency converters. Furthermore, the positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.
  • All features

    • Maximum junction temperature: TJ = 175 °C
    • Tail-less switching off
    • VCE(sat) = 1.8 V (typ.) @ IC = 40 A
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER IGBT Finder

      Active

      STPOWER IGBT finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER IGBT Finder

      Description:

      STPOWER IGBT finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGFW40V60F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGFW40V60F
NRND
Trench gate field-stop IGBT, V series 600 V, 40 A very high speed TO-3PF Industrial Ecopack1

STGFW40V60F

Package:

Trench gate field-stop IGBT, V series 600 V, 40 A very high speed

Material Declaration**:

Marketing Status

NRND

General Description

Trench gate field-stop IGBT, V series 600 V, 40 A very high speed

Package

TO-3PF

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STGFW40V60F Available at 2 distributors

Distributor availability ofSTGFW40V60F

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 76 1 Buy from Distributor
Farnell Element14 EUROPE 265 1 Buy from Distributor

Distributor reported inventory date: 2022-01-16

Distributor Name

MOUSER

Stock

76

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

265

Min.Order

1

Distributor reported inventory date: 2022-01-16

Buy Direct
NRND
EAR99 NEC Tube TO-3PF -55 175 3.1315 / 1k
MORE INFO

Country of Origin:

SOUTH KOREA

General Description:

Trench gate field-stop IGBT, V series 600 V, 40 A very high speed

STGFW40V60F

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

3.1315 / 1k

Distributor availability ofSTGFW40V60F

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 76 1 Buy from Distributor
Farnell Element14 EUROPE 265 1 Buy from Distributor

Distributor reported inventory date: 2022-01-16

Distributor Name

MOUSER

Stock

76

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

265

Min.Order

1

Distributor reported inventory date: 2022-01-16

ECCN (EU)

NEC

Packing Type

Tube

Package

TO-3PF

Operating Temperature (°C)

(min)

-55

(max)

175

Budgetary Price (US$)* / Qty

3.1315 / 1k

Country of Origin

SOUTH KOREA

General Description

Trench gate field-stop IGBT, V series 600 V, 40 A very high speed

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors