Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • This device is an IGBT developed using an advanced proprietary trench gate field stop structure. The device is part of the V series of IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of very high frequency converters. Furthermore, a positive VCE(sat)temperature coefficient and very tight parameter distribution result in safer paralleling operation.

    Key Features

    • Maximum junction temperature: TJ= 175 °C
    • Tail-less switching off
    • VCE(sat)= 1.85 V (typ.) @ IC= 80 A
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance

Recommended for you

Mobile Applications

    • Part Number

      STPOWER IGBT finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS10352
      Trench gate field-stop IGBT, V series 600 V, 80 A very high speed
      1.0
      1.6 MB
      PDF
      DS10352

      Trench gate field-stop IGBT, V series 600 V, 80 A very high speed

    • Description Version Size Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN4638
      Welding machines: V and HB series IGBTs on two-switch forward converters
      1.0
      724.64 KB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4544

      IGBT datasheet tutorial

      AN4638

      Welding machines: V and HB series IGBTs on two-switch forward converters

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STGFW80V60F PSpice model 1.0
      9.02 KB
      ZIP

      STGFW80V60F PSpice model

Publications and Collaterals

    • Description Version Size Action
      ST IGBT FINDER app for Android and iOS 1.0
      787.04 KB
      PDF

      ST IGBT FINDER app for Android and iOS

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGFW80V60F
NRND
Trench gate field-stop IGBT, V series 600 V, 80 A very high speed TO-3PF Industrial Ecopack1

STGFW80V60F

Package:

Trench gate field-stop IGBT, V series 600 V, 80 A very high speed

Material Declaration**:

Marketing Status

NRND

General Description

Trench gate field-stop IGBT, V series 600 V, 80 A very high speed

Package

TO-3PF

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
General Description
Budgetary Price (US$)*/Qty
STGFW80V60F Available at 1 distributors

Distributor availability ofSTGFW80V60F

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 49 1 Order Now

Distributor reported inventory date: 2020-07-10

Distributor Name

MOUSER

Stock

49

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-07-10

Buy now TO-3PF Tube
NRND
EAR99 SOUTH KOREA Trench gate field-stop IGBT, V series 600 V, 80 A very high speed 4.9 / 1k

STGFW80V60F

Package

TO-3PF

Packing Type

Tube

Budgetary Price (US$)*/Qty

4.9 / 1k

Distributor availability ofSTGFW80V60F

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 49 1 Order Now

Distributor reported inventory date: 2020-07-10

Distributor Name

MOUSER

Stock

49

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-07-10

Marketing Status

NRND

Budgetary Price (US$)* / Qty

4.9 / 1k

ECCN (US)

EAR99

Country of Origin

SOUTH KOREA

General Description

Trench gate field-stop IGBT, V series 600 V, 80 A very high speed

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors