Product overview
Description
The newest IGBT 650 V soft-switching IH series has been developed using an advanced proprietary trench gate field-stop structure, whose performance is optimized both in conduction and switching losses for soft commutation. A freewheeling diode with a low drop forward voltage is included. The result is a product specifically designed to maximize efficiency for any resonant and soft-switching applications.-
All features
- Designed for soft-commutation
- Maximum junction temperature: TJ = 175 °C
- VCE(sat) = 1.55 V (typ.) @ IC = 20 A
- Minimized tail current
- Tight parameter distribution
- Low thermal resistance
- Low drop voltage freewheeling co-packaged diode
- Positive VCE(sat) temperature coefficient
Featured Videos
All tools & software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 09 Aug 2021 | 09 Aug 2021 |
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGP20IH65DF | Active | Trench gate field-stop 650 V, 20 A, soft-switching IH series IGBT in a TO-220 package | TO-220 | Industrial | Ecopack2 | |
STGP20IH65DF
Package:
Trench gate field-stop 650 V, 20 A, soft-switching IH series IGBT in a TO-220 packageMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | General Description | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STGP20IH65DF | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tube | TO-220 | -55 | 175 | CHINA | Trench gate field-stop 650 V, 20 A, soft-switching IH series IGBT in a TO-220 package | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors