STGPL6NC60D

Active

6A, 600 V hyper fast IGBT with very fast diode

Download datasheet

Buy from our eStore

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This series of hyper fast IGBT is based on PowerMESH technology and exhibits very low turn-off energy, thanks to a new lifetime control system. This results in an optimized trade-off between on-state voltage and switching losses, allowing very high operating frequencies.

    Key Features

    • Low CRES / CIESratio (no cross-conduction susceptibility)
    • Very soft ultra fast recovery antiparallel diode

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
General Description
Order from Distributors
Order from ST
STGPL6NC60D TO-220AB Tube
Active
0.52 500 EAR99 CHINA 6A, 600 V hyper fast IGBT with very fast diode No availability of distributors reported, please contact our sales office Buy now

STGPL6NC60D

Package

TO-220AB

Packing Type

Tube

Unit Price (US$)

0.52*

Marketing Status

Active

Unit Price (US$)

0.52

Quantity

500

ECCN (US)

EAR99

Country of Origin

CHINA

General Description

6A, 600 V hyper fast IGBT with very fast diode

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Development Tools

    • Part Number

      IGBT product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5392
      600 V - 6 A hyper fast IGBT
      4.1
      742.51 KB
      PDF
      DS5392

      600 V - 6 A hyper fast IGBT

    • Description Version Size Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4544

      IGBT datasheet tutorial

Publications and Collaterals

    • Description Version Size Action
      650V HB series IGBTs; Innovative 4-lead package 1.0
      1.67 MB
      PDF
      ST IGBT Finder, get the right IGBT for your application with a touch of your screen 1.0
      357.76 KB
      PDF

      650V HB series IGBTs; Innovative 4-lead package

      ST IGBT Finder, get the right IGBT for your application with a touch of your screen

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGPL6NC60D
Active
6A, 600 V hyper fast IGBT with very fast diode TO-220AB Industrial Ecopack2

STGPL6NC60D

Package:

6A, 600 V hyper fast IGBT with very fast diode

Material Declaration**:

Marketing Status

Active

General Description

6A, 600 V hyper fast IGBT with very fast diode

Package

TO-220AB

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback