STGPL6NC60DI

NRND
Design Win

6 A, 600 V hyper fast IGBT with Ultrafast diode

Download datasheet
Overview
eDesignSuite
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

Thanks to a new lifetime control system, this new PowerMESH™ technology-based series of devices exhibits very low turn-off energy, representing the best trade-off between on-state voltage and switching losses and thus allowing very high operating frequencies.
  • All features

    • Low CRES / CIES ratio (no cross-conduction susceptibility)
    • Very soft ultrafast recovery antiparallel diode
    • Very high frequency operation

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER IGBT Finder

      Active

      STPOWER IGBT finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER IGBT Finder

      Description:

      STPOWER IGBT finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGPL6NC60DI

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGPL6NC60DI
NRND
6 A, 600 V hyper fast IGBT with Ultrafast diode TO-220 Industrial Ecopack2

STGPL6NC60DI

Package:

6 A, 600 V hyper fast IGBT with Ultrafast diode

Material Declaration**:

Marketing Status

NRND

General Description

6 A, 600 V hyper fast IGBT with Ultrafast diode

Package

TO-220

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STGPL6NC60DI No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube TO-220 -55 150
MORE INFO

Country of Origin:

CHINA

General Description:

6 A, 600 V hyper fast IGBT with Ultrafast diode

STGPL6NC60DI

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

TO-220

Operating Temperature (°C)

(min)

-55

(max)

150

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

General Description

6 A, 600 V hyper fast IGBT with Ultrafast diode

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors