Product overview
Description
These devices are IGBTs developed using an advanced proprietary trench gate and field stop structure. The device is part of the new "HB" series of IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of any frequency converter. Furthermore, a slightly positive VCE(sat)temperature coefficient and very tight parameter distribution result in safer paralleling operation.-
All features
- Designed for soft commutation only
- Maximum junction temperature: TJ= 175 °C
- High speed switching series
- Minimized tail current
- VCE(sat)= 1.55 V (typ.) @ IC= 30 A
- Low VFsoft recovery co-packaged diode
- Tight parameters distribution
- Safe paralleling
- Low thermal resistance
- Lead free package
Featured Videos
All tools & software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 15 Jan 2015 | 15 Jan 2015 |
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGW30H60DLFB | NRND | Trench gate field-stop IGBT, HB series 600 V, 30 A high speed | TO-247 | Industrial | Ecopack2 | |
STGW30H60DLFB
Package:
Trench gate field-stop IGBT, HB series 600 V, 30 A high speedMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | General Description | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STGW30H60DLFB | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Tube | TO-247 | -55 | 175 | CHINA | Trench gate field-stop IGBT, HB series 600 V, 30 A high speed | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors