Product overview
Description
This device is an IGBT developed using an advanced proprietary trench gate field stop structure. The device is part of the V series of IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of very high frequency converters. Furthermore, a positive VCE(sat)temperature coefficient and very tight parameter distribution result in safer paralleling operation.-
All features
- Designed for soft commutation only
- Maximum junction temperature: TJ= 175 °C
- Tail-less switching off
- VCE(sat)= 1.8 V (typ.) @ IC= 40 A
- Tight parameters distribution
- Safe paralleling
- Low thermal resistance
- Low VFsoft recovery co-packaged diode
Featured Videos
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 11 Dec 2020 | 11 Dec 2020 |
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGW40V60DLF | Active | Trench gate field-stop IGBT, V series 600 V, 40 A very high speed | TO-247 | Industrial | Ecopack2 | |
STGW40V60DLF
Package:
Trench gate field-stop IGBT, V series 600 V, 40 A very high speedMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | General Description | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STGW40V60DLF | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tube | TO-247 | -55 | 175 | CHINA | Trench gate field-stop IGBT, V series 600 V, 40 A very high speed | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors