Product overview
Description
These devices are IGBTs developed using an advanced proprietary trench gate field-stop structure. These devices are part of the V series IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of very high frequency converters. Furthermore, the positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.-
All features
- Maximum junction temperature: TJ = 175 °C
- Tail-less switching off
- VCE(sat) = 1.8 V (typ.) @ IC = 40 A
- Tight parameters distribution
- Safe paralleling
- Low thermal resistance
Featured Videos
All tools & software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 11 Dec 2020 | 11 Dec 2020 |
Quality and Reliability
Part Number | RoHS Compliance Grade | Grade | Material Declaration** |
---|---|---|---|
STGW40V60F | Ecopack2 | Industrial |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STGW40V60F | 2 distributors | Active | EAR99 | NEC | Tube | TO-247 | -55 | 175 | CHINA | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors