STGW60H65DF

NRND

60 A, 650 V field stop trench gate IGBT with very fast diode

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This device is an IGBT developed using an advanced proprietary trench gate and field stop structure. This IGBT is the result of a compromise between conduction and switching losses, maximizing the efficiency of high switching frequency converters. Furthermore, a slightly positive VCE(sat)temperature coefficient and very tight parameter distribution result in easier paralleling operation.

    Key Features

    • High speed switching
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance
    • 6 μs short-circuit withstand time
    • Very fast soft recovery antiparallel diode
    • Lead free package

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
General Description
Approximate Price (US$)* / Qty
Order from ST
Order from Distributors
STGW60H65DF TO-247 Tube
NRND
EAR99 - 60 A, 650 V field stop trench gate IGBT with very fast diode 5.03 / 1k Buy now Check Availability

Distributor availability ofSTGW60H65DF

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 600 1 Order Now

Distributor reported inventory date: 2020-03-31

Distributor Name

MOUSER

Stock

600

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-03-31

STGW60H65DF

Package

TO-247

Packing Type

Tube

Approximate Price (US$)* / Qty

5.03 / 1k

Distributor availability ofSTGW60H65DF

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 600 1 Order Now

Distributor reported inventory date: 2020-03-31

Distributor Name

MOUSER

Stock

600

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-03-31

Marketing Status

NRND

Budgetary Price (US$)* / Qty

5.03 / 1k

ECCN (US)

EAR99

Country of Origin

-

General Description

60 A, 650 V field stop trench gate IGBT with very fast diode

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Mobile Applications

    • Part Number

      STPOWER IGBT finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS8980
      60 A, 650 V field stop trench gate IGBT with very fast diode
      4.1
      1.88 MB
      PDF
      DS8980

      60 A, 650 V field stop trench gate IGBT with very fast diode

    • Description Version Size Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4544

      IGBT datasheet tutorial

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STGW60H65DF PSpice model 1.0
      9.46 KB
      ZIP

      STGW60H65DF PSpice model

Publications and Collaterals

    • Description Version Size Action
      650V HB series IGBTs; Innovative 4-lead package 1.0
      1.67 MB
      PDF
      ST IGBT Finder, get the right IGBT for your application with a touch of your screen 1.0
      357.76 KB
      PDF

      650V HB series IGBTs; Innovative 4-lead package

      ST IGBT Finder, get the right IGBT for your application with a touch of your screen

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGW60H65DF
NRND
60 A, 650 V field stop trench gate IGBT with very fast diode TO-247 Industrial Ecopack2

STGW60H65DF

Package:

60 A, 650 V field stop trench gate IGBT with very fast diode

Material Declaration**:

Marketing Status

NRND

General Description

60 A, 650 V field stop trench gate IGBT with very fast diode

Package

TO-247

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback