STGW80V60F

Obsolete
Design Win

Trench gate field-stop IGBT, V series 600 V, 80 A very high speed

Download datasheet

Product overview

Description

This device is an IGBT developed using an advanced proprietary trench gate field stop structure. The device is part of the V series of IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of very high frequency converters. Furthermore, a positive VCE(sat)temperature coefficient and very tight parameter distribution result in safer paralleling operation.

  • All features

    • Maximum junction temperature: TJ= 175 °C
    • Tail-less switching off
    • VCE(sat)= 1.85 V (typ.) @ IC= 80 A
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGW80V60F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models