-
These devices are IGBTs developed using an advanced proprietary trench gate field-stop structure. These devices are part of the improved H series of IGBTs, which represent an optimum compromise between conduction and switching loss to maximize the efficiency of high frequency converters. Furthermore, a slightly positive VCE(sat)temperature coefficient and very tight parameter distribution result in safer paralleling operation.
Key Features
- Maximum junction temperature: TJ= 175 °C
- High speed switching series
- Minimized tail current
- VCE(sat)= 2.1 V (typ.) @ IC= 15 A
- 5 μs minimum short-circuit withstand time at TJ=150 °C
- Safe paralleling
- Low thermal resistance
Featured Videos
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 May 2018 |
14 May 2018
|
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
03 Apr 2020 |
03 Apr 2020
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 May 2020 |
04 May 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STGWA15H120F2 |
Active
|
TO-247 long leads | Industrial | Ecopack2 |
|
STGWA15H120F2
Package:
TO-247 long leadsMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STGWA15H120F2 | 1 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tube | TO-247 long leads | -55 | 175 | CHINA | 2.28 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors