STGWA15S120DF3

Active

Trench gate field-stop IGBT, S series 1200 V, 15 A low drop

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the S series of 1200 V IGBTs which is tailored to maximize efficiency of low frequency industrial systems. Furthermore, a positive VCE(sat)temperature coefficient and tight parameter distribution result in safer paralleling operation.
  • All features

    • 10 μs of short-circuit withstand time
    • VCE(sat)= 1.55 V (typ.) @ IC= 15 A
    • Tight parameter distribution
    • Safer paralleling
    • Low thermal resistance
    • Soft and fast recovery antiparallel diode

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER IGBT Finder

      Active

      STPOWER IGBT finder mobile app for tablets and smartphones

      Finders Apps ST
      STPOWER IGBT Finder

      Description:

      STPOWER IGBT finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGWA15S120DF3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGWA15S120DF3
Active
TO-247 long leads Industrial Ecopack2

STGWA15S120DF3

Package:

TO-247 long leads

Material Declaration**:

Marketing Status

Active

Package

TO-247 long leads

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STGWA15S120DF3 Available at 1 distributors

Distributor availability ofSTGWA15S120DF3

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 14 1 Order Now

Distributor reported inventory date: 2021-04-12

Distributor Name

Farnell Element14

Stock

14

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-12

Active
EAR99 NEC Tube TO-247 long leads -55 175 CHINA 2.85 / 1k

STGWA15S120DF3

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.85 / 1k

Distributor availability ofSTGWA15S120DF3

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 14 1 Order Now

Distributor reported inventory date: 2021-04-12

Distributor Name

Farnell Element14

Stock

14

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-12

ECCN (EU)

NEC

Packing Type

Tube

Package

TO-247 long leads

Operating Temperature (°C)

(min)

-55

(max)

175

Budgetary Price (US$)* / Qty

2.85 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors