Product overview
Description
This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the new HB series of IGBTs, which represents an optimum compromise between conduction and switching loss to maximize the efficiency of any frequency converter. Furthermore, the slightly positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.-
All features
- Maximum junction temperature: TJ = 175 °C
- High speed switching series
- Minimized tail current
- Low saturation voltage: VCE(sat) = 1.55 V (typ.) @ IC = 20 A
- Tight parameter distribution
- Positive VCE(sat) temperature coefficient
- Low thermal resistance
- Very fast soft recovery antiparallel diode
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Nov 2019 |
28 Nov 2019
|
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 |
19 Mar 2021
|
|||
19 Mar 2021 |
19 Mar 2021
|
|||
30 Jan 2019 |
30 Jan 2019
|
Flyers (3)
Resource title | Latest update | |||
---|---|---|---|---|
18 Mar 2021 |
18 Mar 2021
|
|||
18 Mar 2021 |
18 Mar 2021
|
|||
04 May 2020 |
04 May 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGWA20H65DFB |
Active
|
Trench gate field-stop IGBT, HB series 650 V, 20 A high speed | TO-247 long leads | Industrial | Ecopack2 |
|
STGWA20H65DFB
Package:
Trench gate field-stop IGBT, HB series 650 V, 20 A high speedMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | General Description | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STGWA20H65DFB | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Tube | TO-247 long leads | -55 | 175 | CHINA | Trench gate field-stop IGBT, HB series 650 V, 20 A high speed |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors