STGWA30N120KD

NRND

30 A, 1200 V short circuit rugged IGBT with Ultrafast diode

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This high voltage and short-circuit rugged IGBT utilizes the advanced PowerMESH™ process resulting in an excellent trade-off between switching performance and low ON-state behavior.

    Key Features

    • Low on-losses
    • High current capability
    • Low gate charge
    • Short circuit withstand time 10 μs
    • IGBT co-packaged with Ultrafast free-wheeling diode

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STGWA30N120KD TO-247 long leads Tube
NRND
- EAR99 - Check Availability

Distributor availability ofSTGWA30N120KD

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 315 1 Order Now

Distributor reported inventory date: 2020-01-21

Distributor Name

MOUSER

Stock

315

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-21

Buy now

STGWA30N120KD

Package

TO-247 long leads

Packing Type

Tube

Unit Price (US$)

*

Distributor availability ofSTGWA30N120KD

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 315 1 Order Now

Distributor reported inventory date: 2020-01-21

Distributor Name

MOUSER

Stock

315

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-21

Marketing Status

NRND

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Development Tools

    • Part Number

      IGBT product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5696
      30 A, 1200 V short circuit rugged IGBT with Ultrafast diode
      5.1
      419.27 KB
      PDF
      DS5696

      30 A, 1200 V short circuit rugged IGBT with Ultrafast diode

    • Description Version Size Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4929
      H series 1200 V IGBTs on 3-phase full-bridge DC-DC power converter welding machine
      1.1
      1.35 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4929

      H series 1200 V IGBTs on 3-phase full-bridge DC-DC power converter welding machine

      AN4544

      IGBT datasheet tutorial

Publications and Collaterals

    • Description Version Size Action
      ST IGBT Finder, get the right IGBT for your application with a touch of your screen 1.0
      357.76 KB
      PDF

      ST IGBT Finder, get the right IGBT for your application with a touch of your screen

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STGWA30N120KD
NRND
TO-247 long leads Industrial Ecopack1

STGWA30N120KD

Package:

TO-247 long leads

Material Declaration**:

Marketing Status

NRND

Package

TO-247 long leads

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback