STGWT20H60DF

NRND

600 V, 20 A high speed trench gate field-stop IGBT

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This device is an IGBT developed using an advanced proprietary trench gate and field stop structure. This IGBT series offers the optimum compromise between conduction and switching losses, maximizing the efficiency of very high frequency converters. Furthermore, a positive VCE(sat)temperature coefficient and very tight parameter distribution result in easier paralleling operation.

    Key Features

    • High speed switching
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance
    • Short-circuit rated
    • Ultrafast soft recovery antiparallel diode

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
General Description
Approximate Price (US$)* / Qty
Order from ST
Order from Distributors
STGWT20H60DF TO-3P Tube
NRND
EAR99 - 600 V, 20 A high speed trench gate field-stop IGBT 2.86 / 1k Buy now Check Availability

Distributor availability ofSTGWT20H60DF

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 600 1 Order Now

Distributor reported inventory date: 2020-03-27

Distributor Name

MOUSER

Stock

600

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-03-27

STGWT20H60DF

Package

TO-3P

Packing Type

Tube

Approximate Price (US$)* / Qty

2.86 / 1k

Distributor availability ofSTGWT20H60DF

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 600 1 Order Now

Distributor reported inventory date: 2020-03-27

Distributor Name

MOUSER

Stock

600

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-03-27

Marketing Status

NRND

Budgetary Price (US$)* / Qty

2.86 / 1k

ECCN (US)

EAR99

Country of Origin

-

General Description

600 V, 20 A high speed trench gate field-stop IGBT

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Mobile Applications

    • Part Number

      STPOWER IGBT finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9721
      600 V, 20 A high speed trench gate field-stop IGBT
      1.0
      1.26 MB
      PDF
      DS9721

      600 V, 20 A high speed trench gate field-stop IGBT

    • Description Version Size Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4544

      IGBT datasheet tutorial

Publications and Collaterals

    • Description Version Size Action
      650V HB series IGBTs; Innovative 4-lead package 1.0
      1.67 MB
      PDF
      ST IGBT Finder, get the right IGBT for your application with a touch of your screen 1.0
      357.76 KB
      PDF

      650V HB series IGBTs; Innovative 4-lead package

      ST IGBT Finder, get the right IGBT for your application with a touch of your screen

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGWT20H60DF
NRND
600 V, 20 A high speed trench gate field-stop IGBT TO-3P Industrial Ecopack2

STGWT20H60DF

Package:

600 V, 20 A high speed trench gate field-stop IGBT

Material Declaration**:

Marketing Status

NRND

General Description

600 V, 20 A high speed trench gate field-stop IGBT

Package

TO-3P

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback