STGWT30H65FB

Active

Trench gate field-stop 650 V, 30 A high speed HB series IGBT

Download datasheet

Buy from our eStore

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • These devices are IGBTs developed using an advanced proprietary trench gate and field stop structure. The device is part of the new HB series of IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of any frequency converter. Furthermore, a slightly positive VCE(sat)temperature coefficient and very tight parameter distribution result in safer paralleling operation.

    Key Features

    • Maximum junction temperature: TJ = 175 °C
    • High speed switching series
    • Minimized tail current
    • VCE(sat) = 1.55 V (typ.) @ IC = 30 A
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
General Description
Order from Distributors
Order from ST
STGWT30H65FB TO-3P Tube
Active
2.5 1000 EAR99 KOREA (south) Trench gate field-stop 650 V, 30 A high speed HB series IGBT No availability of distributors reported, please contact our sales office Buy now

STGWT30H65FB

Package

TO-3P

Packing Type

Tube

Unit Price (US$)

2.5*

Marketing Status

Active

Unit Price (US$)

2.5

Quantity

1000

ECCN (US)

EAR99

Country of Origin

KOREA (south)

General Description

Trench gate field-stop 650 V, 30 A high speed HB series IGBT

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Mobile Applications

    • Part Number

      IGBT product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS10155
      Trench gate field-stop IGBT, HB series 650 V, 30 A high speed
      5.0
      1.65 MB
      PDF
      DS10155

      Trench gate field-stop IGBT, HB series 650 V, 30 A high speed

    • Description Version Size Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN5277
      Introduction to the new fast 650 V HB2 IGBT series on a two‑switch forward welding equipment
      1.0
      1.08 MB
      PDF
      AN4638
      Welding machines: V and HB series IGBTs on two-switch forward converters
      1.0
      724.64 KB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4544

      IGBT datasheet tutorial

      AN5277

      Introduction to the new fast 650 V HB2 IGBT series on a two‑switch forward welding equipment

      AN4638

      Welding machines: V and HB series IGBTs on two-switch forward converters

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STGWT30H65FB PSpice model 1.0
      8.81 KB
      ZIP

      STGWT30H65FB PSpice model

Publications and Collaterals

    • Description Version Size Action
      650V HB series IGBTs; Innovative 4-lead package 1.0
      1.67 MB
      PDF
      HB series 650 V IGBTs; Trench Gate Field-stop High-speed technologies 1.0
      290.2 KB
      PDF
      ST IGBT Finder, get the right IGBT for your application with a touch of your screen 1.0
      357.76 KB
      PDF

      650V HB series IGBTs; Innovative 4-lead package

      HB series 650 V IGBTs; Trench Gate Field-stop High-speed technologies

      ST IGBT Finder, get the right IGBT for your application with a touch of your screen

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGWT30H65FB
Active
Trench gate field-stop 650 V, 30 A high speed HB series IGBT TO-3P Industrial Ecopack2

STGWT30H65FB

Package:

Trench gate field-stop 650 V, 30 A high speed HB series IGBT

Material Declaration**:

Marketing Status

Active

General Description

Trench gate field-stop 650 V, 30 A high speed HB series IGBT

Package

TO-3P

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback