Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • This device is an IGBT developed using an advanced proprietary trench gate field stop structure. The device is part of the V series of IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of very high frequency converters. Furthermore, a positive VCE(sat)temperature coefficient and very tight parameter distribution result in safer paralleling operation.

    Key Features

    • Maximum junction temperature: TJ= 175 °C
    • Tail-less switching off
    • VCE(sat)= 1.85 V (typ.) @ IC= 30 A
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance
    • Very fast soft recovery antiparallel diode

Recommended for you

Mobile Applications

    • Part Number

      STPOWER IGBT finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9531
      Trench gate field-stop IGBT, V series 600 V, 30 A very high speed
      4.0
      1.87 MB
      PDF
      DS9531

      Trench gate field-stop IGBT, V series 600 V, 30 A very high speed

    • Description Version Size Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN4638
      Welding machines: V and HB series IGBTs on two-switch forward converters
      1.0
      724.64 KB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4544

      IGBT datasheet tutorial

      AN4638

      Welding machines: V and HB series IGBTs on two-switch forward converters

    • Description Version Size Action
      TA0350
      New trench gate field-stop V series: the real tail-less IGBT
      1.0
      471.47 KB
      PDF
      TA0350

      New trench gate field-stop V series: the real tail-less IGBT

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STGWT30V60DF PSpice model 1.0
      9.83 KB
      ZIP

      STGWT30V60DF PSpice model

Publications and Collaterals

    • Description Version Size Action
      ST IGBT FINDER app for Android and iOS 1.0
      787.04 KB
      PDF

      ST IGBT FINDER app for Android and iOS

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGWT30V60DF
NRND
Trench gate field-stop IGBT, V series 600 V, 30 A very high speed TO-3P Industrial Ecopack2

STGWT30V60DF

Package:

Trench gate field-stop IGBT, V series 600 V, 30 A very high speed

Material Declaration**:

PDF XML

Marketing Status

NRND

General Description

Trench gate field-stop IGBT, V series 600 V, 30 A very high speed

Package

TO-3P

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
General Description
Budgetary Price (US$)*/Qty
STGWT30V60DF Available at 1 distributors

Distributor availability ofSTGWT30V60DF

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 500 1 Order Now

Distributor reported inventory date: 2020-07-15

Distributor Name

MOUSER

Stock

500

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-07-15

Buy now TO-3P Tube
NRND
EAR99 SOUTH KOREA Trench gate field-stop IGBT, V series 600 V, 30 A very high speed 2.5 / 1k

STGWT30V60DF

Package

TO-3P

Packing Type

Tube

Budgetary Price (US$)*/Qty

2.5 / 1k

Distributor availability ofSTGWT30V60DF

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 500 1 Order Now

Distributor reported inventory date: 2020-07-15

Distributor Name

MOUSER

Stock

500

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-07-15

Marketing Status

NRND

Budgetary Price (US$)* / Qty

2.5 / 1k

ECCN (US)

EAR99

Country of Origin

SOUTH KOREA

General Description

Trench gate field-stop IGBT, V series 600 V, 30 A very high speed

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors