STGWT30V60F

Active

Trench gate field-stop IGBT, V series 600 V, 30 A very high speed

Download datasheet

Order a free sample and buy from our distributors

Sample & Buy
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the V series of IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of very high frequency converters. Furthermore, a positive VCE(sat)temperature coefficient and very tight parameter distribution result in safer paralleling operation.

    Key Features

    • Maximum junction temperature: TJ= 175 °C
    • Tail-less switching off
    • VCE(sat)= 1.85 V (typ.) @ IC= 30 A
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
General Description
Order from Distributors
Order from ST
STGWT30V60F TO-3P Tube
Active
2.15 1000 EAR99 KOREA (south) Trench gate field-stop IGBT, V series 600 V, 30 A very high speed Check Availability

Distributor availability ofSTGWT30V60F

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 28 1 Order Now
P&S ASIA/PACIFIC 40 1 Order Now
MOUSER WORLDWIDE 600 1 Order Now

Distributor reported inventory date: 2020-01-23

Distributor Name

RS COMPONENTS

Stock

28

Min.Order

1

Region

EUROPE Order Now

P&S

Stock

40

Min.Order

1

Region

ASIA/PACIFIC Order Now

MOUSER

Stock

600

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-23

Get sample

STGWT30V60F

Package

TO-3P

Packing Type

Tube

Unit Price (US$)

2.15*

Distributor availability ofSTGWT30V60F

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 28 1 Order Now
P&S ASIA/PACIFIC 40 1 Order Now
MOUSER WORLDWIDE 600 1 Order Now

Distributor reported inventory date: 2020-01-23

Distributor Name

RS COMPONENTS

Stock

28

Min.Order

1

Region

EUROPE Order Now

P&S

Stock

40

Min.Order

1

Region

ASIA/PACIFIC Order Now

MOUSER

Stock

600

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-23

Marketing Status

Active

Unit Price (US$)

2.15

Quantity

1000

ECCN (US)

EAR99

Country of Origin

KOREA (south)

General Description

Trench gate field-stop IGBT, V series 600 V, 30 A very high speed

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Related Applications

Home, Building and City Automation

Development Tools

    • Part Number

      IGBT product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9827
      Trench gate field-stop IGBT, V series 600 V, 30 A very high speed
      4.0
      1.44 MB
      PDF
      DS9827

      Trench gate field-stop IGBT, V series 600 V, 30 A very high speed

    • Description Version Size Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN4638
      Welding machines: V and HB series IGBTs on two-switch forward converters
      1.0
      724.64 KB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4544

      IGBT datasheet tutorial

      AN4638

      Welding machines: V and HB series IGBTs on two-switch forward converters

    • Description Version Size Action
      TA0350
      New trench gate field-stop V series: the real tail-less IGBT
      1.0
      471.47 KB
      PDF
      TA0350

      New trench gate field-stop V series: the real tail-less IGBT

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STGWT30V60F PSpice model 1.0
      9.25 KB
      ZIP

      STGWT30V60F PSpice model

Publications and Collaterals

    • Description Version Size Action
      650V HB series IGBTs; Innovative 4-lead package 1.0
      1.67 MB
      PDF
      ST IGBT Finder, get the right IGBT for your application with a touch of your screen 1.0
      357.76 KB
      PDF

      650V HB series IGBTs; Innovative 4-lead package

      ST IGBT Finder, get the right IGBT for your application with a touch of your screen

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGWT30V60F
Active
Trench gate field-stop IGBT, V series 600 V, 30 A very high speed TO-3P Industrial Ecopack1

STGWT30V60F

Package:

Trench gate field-stop IGBT, V series 600 V, 30 A very high speed

Material Declaration**:

Marketing Status

Active

General Description

Trench gate field-stop IGBT, V series 600 V, 30 A very high speed

Package

TO-3P

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback