Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • This device is an IGBT developed using an advanced proprietary trench gate and field stop structure. The device is part of the improved "H" series of IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of very high frequency converters. Furthermore, a slightly positive VCE(sat)temperature coefficient and very tight parameter distribution result in safer paralleling operation.

    Key Features

    • Maximum junction temperature: TJ= 175 °C
    • High speed switching series
    • Minimized tail current
    • VCE(sat)= 1.6 V (typ.) @ IC= 60 A
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance
    • Low VFsoft recovery co-packaged diode
    • Lead free package

Recommended for you

Mobile Applications

    • Part Number

      STPOWER IGBT finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9557
      Trench gate field-stop IGBT, HB series 600 V, 60 A high speed
      3.0
      1.46 MB
      PDF
      DS9557

      Trench gate field-stop IGBT, HB series 600 V, 60 A high speed

    • Description Version Size Action
      AN4694
      EMC design guides for motor control applications
      1.0
      2.13 MB
      PDF
      AN4544
      IGBT datasheet tutorial
      1.1
      2.4 MB
      PDF
      AN4713
      Induction cooking – IGBTs in resonant converters
      1.0
      586.5 KB
      PDF
      AN5277
      Introduction to the new fast 650 V HB2 IGBT series on a two‑switch forward welding equipment
      1.0
      1.08 MB
      PDF
      AN4694

      EMC design guides for motor control applications

      AN4544

      IGBT datasheet tutorial

      AN4713

      Induction cooking – IGBTs in resonant converters

      AN5277

      Introduction to the new fast 650 V HB2 IGBT series on a two‑switch forward welding equipment

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STGWT60H60DLFB PSpice model 1.0
      9.47 KB
      ZIP

      STGWT60H60DLFB PSpice model

Publications and Collaterals

    • Description Version Size Action
      HB series 650 V IGBTs; Trench Gate Field-stop High-speed technologies 1.0
      290.2 KB
      PDF
      ST IGBT FINDER app for Android and iOS 1.0
      787.04 KB
      PDF

      HB series 650 V IGBTs; Trench Gate Field-stop High-speed technologies

      ST IGBT FINDER app for Android and iOS

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGWT60H60DLFB
NRND
Trench gate field-stop IGBT, HB series 600 V, 60 A high speed TO-3P Industrial Ecopack2

STGWT60H60DLFB

Package:

Trench gate field-stop IGBT, HB series 600 V, 60 A high speed

Material Declaration**:

PDF XML

Marketing Status

NRND

General Description

Trench gate field-stop IGBT, HB series 600 V, 60 A high speed

Package

TO-3P

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STGWT60H60DLFB No availability of distributors reported, please contact our sales office Buy now
NRND
EAR99 NEC Tube TO-3P -55 175 4.1 / 1k
MORE INFO

Country of Origin:

SOUTH KOREA

General Description:

Trench gate field-stop IGBT, HB series 600 V, 60 A high speed

STGWT60H60DLFB

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

4.1 / 1k

ECCN (EU)

NEC

Packing Type

Tube

Package

TO-3P

Operating Temperature (°C)

(min)

-55

(max)

175

Budgetary Price (US$)* / Qty

4.1 / 1k

Country of Origin

SOUTH KOREA

General Description

Trench gate field-stop IGBT, HB series 600 V, 60 A high speed

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors