STGWT60V60DF

Active

Trench gate field-stop IGBT, V series 600 V, 60 A very high speed

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

These devices are IGBTs developed using an advanced proprietary trench gate field-stop structure. These devices are part of the V series of IGBTs, which represents an optimum compromise between conduction and switching losses to maximize the efficiency of very high frequency converters. Furthermore, positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.
  • All features

    • Maximum junction temperature: TJ = 175 °C
    • Tail-less switching off
    • VCE(sat) = 1.85 V (typ.) @ IC = 60 A
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance
    • Very fast soft recovery antiparallel diode

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER IGBT Finder

      Active

      STPOWER IGBT finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER IGBT Finder

      Description:

      STPOWER IGBT finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGWT60V60DF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGWT60V60DF
Active
Trench gate field-stop IGBT, V series 600 V, 60 A very high speed TO-3P Industrial Ecopack2

STGWT60V60DF

Package:

Trench gate field-stop IGBT, V series 600 V, 60 A very high speed

Material Declaration**:

PDF XML

Marketing Status

Active

General Description

Trench gate field-stop IGBT, V series 600 V, 60 A very high speed

Package

TO-3P

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STGWT60V60DF No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube TO-3P -55 175 4.1 / 1k
MORE INFO

Country of Origin:

SOUTH KOREA

General Description:

Trench gate field-stop IGBT, V series 600 V, 60 A very high speed

STGWT60V60DF

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

4.1 / 1k

ECCN (EU)

NEC

Packing Type

Tube

Package

TO-3P

Operating Temperature (°C)

(min)

-55

(max)

175

Budgetary Price (US$)* / Qty

4.1 / 1k

Country of Origin

SOUTH KOREA

General Description

Trench gate field-stop IGBT, V series 600 V, 60 A very high speed

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors