STGWT80H65FB

Active

Trench gate field-stop IGBT, HB series 650 V, 80 A high speed

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the new HB series of IGBTs, which represents an optimum compromise between conduction and switching loss to maximize the efficiency of any frequency converter. Furthermore, the slightly positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.
  • All features

    • Maximum junction temperature: TJ = 175 °C
    • High speed switching series
    • Minimized tail current
    • VCE(sat) = 1.6 V(typ) @ IC = 80 A
    • Safe paralleling
    • Tight parameter distribution
    • Low thermal resistance
    • Very fast soft recovery antiparallel diode

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER IGBT Finder

      Active

      STPOWER IGBT finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER IGBT Finder

      Description:

      STPOWER IGBT finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGWT80H65FB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGWT80H65FB
Active
Trench gate field-stop IGBT, HB series 650 V, 80 A high speed TO-3P Industrial Ecopack2

STGWT80H65FB

Package:

Trench gate field-stop IGBT, HB series 650 V, 80 A high speed

Material Declaration**:

Marketing Status

Active

General Description

Trench gate field-stop IGBT, HB series 650 V, 80 A high speed

Package

TO-3P

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Budgetary Price (US$)*/Qty
More info
min
max
STGWT80H65FB Available at 1 distributors

Distributor availability ofSTGWT80H65FB

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 176 1 Order Now

Distributor reported inventory date: 2021-07-19

Distributor Name

RS COMPONENTS

Stock

176

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-07-19

Buy Direct
Active
EAR99 NEC Tube TO-3P -55 175 5.2 / 1k
MORE INFO

Country of Origin:

SOUTH KOREA

General Description:

Trench gate field-stop IGBT, HB series 650 V, 80 A high speed

STGWT80H65FB

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

5.2 / 1k

Distributor availability ofSTGWT80H65FB

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 176 1 Order Now

Distributor reported inventory date: 2021-07-19

Distributor Name

RS COMPONENTS

Stock

176

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-07-19

ECCN (EU)

NEC

Packing Type

Tube

Package

TO-3P

Operating Temperature (°C)

(min)

-55

(max)

175

Budgetary Price (US$)* / Qty

5.2 / 1k

Country of Origin

SOUTH KOREA

General Description

Trench gate field-stop IGBT, HB series 650 V, 80 A high speed

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors