STH130N10F3-2

NRND

N-channel 100 V, 7.8 mOhm typ., 120 A STripFET(TM) Power MOSFET in H2PAK-2 package

Download datasheet Order Direct
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • These devices are N-channel enhancement mode Power MOSFETs produced using STMicroelectronics’ STripFET™ III technology, which is specifically designed to minimize on-resistance and gate charge to provide superior switching performance.

    Key Features

    • Ultra low on-resistance
    • 100% avalanche tested

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER MOSFET Finder

      Active

      STPOWER MOSFET finder mobile app for tablets and smartphones

      Finders Apps ST
      STPOWER MOSFET Finder

      Description:

      STPOWER MOSFET finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STH130N10F3-2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STH130N10F3-2
NRND
H2PAK-2 Industrial Ecopack1

STH130N10F3-2

Package:

H2PAK-2

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

H2PAK-2

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STH130N10F3-2 No availability of distributors reported, please contact our sales office Buy Direct
NRND
EAR99 NEC Tape And Reel H2PAK-2 - - CHINA 1.4 / 1k

STH130N10F3-2

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.4 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

H2PAK-2

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

1.4 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors