Product overview
Description
This device is an N-channel Power MOSFET developed using the STripFET™ F6 technology with a new trench gate structure. The resulting Power MOSFET exhibits very low RDS(on) in all packages.-
All features
- Designed for automotive applications
- Very low on-resistance
- Very low gate charge
- High avalanche ruggedness
- Low gate drive power loss
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2014 | 18 Dec 2014 |
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 | |||
07 Jan 2019 | 07 Jan 2019 | |||
17 Mar 2021 | 17 Mar 2021 | |||
13 Sep 2018 | 13 Sep 2018 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Oct 2016 | 21 Oct 2016 |
Flyers (5)
Resource title | Latest update | |||
---|---|---|---|---|
22 Feb 2021 | 22 Feb 2021 | |||
26 Mar 2021 | 26 Mar 2021 | |||
25 Sep 2019 | 25 Sep 2019 | |||
08 May 2020 | 08 May 2020 | |||
13 Jun 2019 | 13 Jun 2019 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STH265N6F6-6AG | NRND | H2PAK-6 | Automotive | Ecopack1 | |
STH265N6F6-6AG
Package:
H2PAK-6Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STH265N6F6-6AG | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Tape And Reel | H2PAK-6 | - | - | CHINA |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors