STH272N6F7-6AG

NRND

Automotive-grade N-channel 60 V, 0.95 mOhm typ., 180 A STripFET F7 Power MOSFET in H2PAK-6 package

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This N-channel Power MOSFET utilizes STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.
  • All features

    • Designed for automotive applications and AEC-Q101 qualified
    • Among the lowest RDS(on) on the market
    • Excellent FoM (figure of merit)
    • Low Crss/Ciss ratio for EMI immunity
    • High avalanche ruggedness

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER MOSFET Finder

      Active

      STPOWER MOSFET finder mobile app for tablets and smartphones

      Finders Apps ST
      STPOWER MOSFET Finder

      Description:

      STPOWER MOSFET finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STH272N6F7-6AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STH272N6F7-6AG
NRND
H2PAK-6 Automotive Ecopack1

STH272N6F7-6AG

Package:

H2PAK-6

Material Declaration**:

Marketing Status

NRND

Package

H2PAK-6

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STH272N6F7-6AG No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel H2PAK-6 - - CHINA 6.0 / 1k

STH272N6F7-6AG

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

6.0 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

H2PAK-6

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

6.0 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors