STI6N62K3

Active

N-channel 620 V, 0.95 Ohm, 5.5 A SuperMESH3(TM) Power MOSFET in I2PAK

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • These SuperMESH3™ Power MOSFETs are the result of improvements applied to STMicroelectronics’ SuperMESH™ technology, combined with a new optimized vertical structure. These devices boast an extremely low on-resistance, superior dynamic performance and high avalanche capability, rendering them suitable for the most demanding applications.

    Key Features

    • 100% avalanche tested
    • Extremely high dv/dt capability
    • Gate charge minimized
    • Very low intrinsic capacitance
    • Improved diode reverse recovery characteristics
    • Zener-protected

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Approximate Price (US$)* / Qty
Order from ST
Order from Distributors
STI6N62K3 I2PAK Tube
Active
EAR99 CHINA 1.23 Buy now Check Availability

Distributor availability ofSTI6N62K3

Distributor Name
Region Stock Min. Order Third party link
P&S ASIA/PACIFIC 700 1 Order Now
MOUSER WORLDWIDE 2090 1 Order Now

Distributor reported inventory date: 2020-03-31

Distributor Name

P&S

Stock

700

Min.Order

1

Region

ASIA/PACIFIC Order Now

MOUSER

Stock

2090

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-03-31

STI6N62K3

Package

I2PAK

Packing Type

Tube

Approximate Price (US$)* / Qty

1.23

Distributor availability ofSTI6N62K3

Distributor Name
Region Stock Min. Order Third party link
P&S ASIA/PACIFIC 700 1 Order Now
MOUSER WORLDWIDE 2090 1 Order Now

Distributor reported inventory date: 2020-03-31

Distributor Name

P&S

Stock

700

Min.Order

1

Region

ASIA/PACIFIC Order Now

MOUSER

Stock

2090

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-03-31

Marketing Status

Active

Budgetary Price (US$)* / Qty

1.23

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5818
      N-channel 620 V, 0.95 Ω typ., 5.5 A SuperMESH3™ Power MOSFET in TO-220FP, I²PAKFP, I²PAK, TO-220, IPAK packages
      4.1
      1.02 MB
      PDF
      DS5818

      N-channel 620 V, 0.95 Ω typ., 5.5 A SuperMESH3™ Power MOSFET in TO-220FP, I²PAKFP, I²PAK, TO-220, IPAK packages

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STI6N62K3 PSpice model 1.0
      2.46 KB
      ZIP

      STI6N62K3 PSpice model

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STI6N62K3
Active
I2PAK Industrial Ecopack2

STI6N62K3

Package:

I2PAK

Material Declaration**:

Marketing Status

Active

Package

I2PAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback