STI6N95K5

Active
Design Win

N-channel 950 V, 1 Ohm typ., 9 A Zener-protected SuperMESH(TM) 5 Power MOSFET in TO-220 package

Download datasheet Order Direct
Overview
eDesignSuite
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This very high voltage N-channel Power MOSFET is designed using MDmesh™ K5 technology based on an innovative proprietary vertical structure. The result is a dramatic reduction in on-resistance and ultra-low gate charge for applications requiring superior power density and high efficiency.
  • All features

    • Industry’s lowest RDS(on) x area
    • Industry’s best FoM (figure of merit)
    • Ultra-low gate charge
    • 100% avalanche tested
    • Zener-protected

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER MOSFET Finder

      Active

      STPOWER MOSFET finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER MOSFET Finder

      Description:

      STPOWER MOSFET finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STI6N95K5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STI6N95K5
Active
I2PAK Industrial Ecopack2

STI6N95K5

Package:

I2PAK

Material Declaration**:

Marketing Status

Active

Package

I2PAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STI6N95K5 Available at 1 distributors

Distributor availability ofSTI6N95K5

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 682 1 Buy from Distributor

Distributor reported inventory date: 2022-05-04

Distributor Name

MOUSER

Stock

682

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-05-04

Active
EAR99 NEC Tube I2PAK - - CHINA

STI6N95K5

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

Distributor availability ofSTI6N95K5

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 682 1 Buy from Distributor

Distributor reported inventory date: 2022-05-04

Distributor Name

MOUSER

Stock

682

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2022-05-04

ECCN (EU)

NEC

Packing Type

Tube

Package

I2PAK

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors