STI76NF75

NRND

N-channel 75 V, 0.0095 Ohm, 80 A I2PAKSTripFET II Power MOSFET

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

This Power MOSFET is the latest development of STMicroelectronics unique \"single feature size\" strip-based process. The resulting transistor shows extremely high packing density for low onresistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable manufacturing reproducibility.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER MOSFET Finder

      Active

      STPOWER MOSFET finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER MOSFET Finder

      Description:

      STPOWER MOSFET finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STI76NF75

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STI76NF75
NRND
I2PAK Automotive Ecopack2

STI76NF75

Package:

I2PAK

Material Declaration**:

Marketing Status

NRND

Package

I2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STI76NF75 No availability of distributors reported, please contact our sales office Buy Direct
NRND
EAR99 NEC Tube I2PAK - - CHINA

STI76NF75

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

I2PAK

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors