STL150N3LLH5

Active

N-channel 30 V, 0.0014 Ohm typ., 35 A STripFET(TM) V Power MOSFET in PowerFLAT(TM) 5x6 package

Download datasheet

Order from our distributors

Check availability
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This N-channel Power MOSFET is developed using the STripFET F5 technology and has been optimized to achieve very low on-state resistance, contributing to a FoM that is among the best in its class.

    Key Features

    • Low on-resistance RDS(on)
    • High avalanche ruggedness
    • Low gate drive power loss

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Approximate Price (US$)* / Qty
Order from ST
Order from Distributors
STL150N3LLH5 PowerFLAT 5x6 Tape And Reel
Active
EAR99 CHINA 1.77 Check Availability

Distributor availability ofSTL150N3LLH5

Distributor Name
Region Stock Min. Order Third party link
ARROW AMERICA 12000 3000 Order Now
Farnell Element14 EUROPE 44 1 Order Now

Distributor reported inventory date: 2020-03-31

Distributor Name

ARROW

Stock

12000

Min.Order

3000

Region

AMERICA Order Now

Farnell Element14

Stock

44

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-03-31

STL150N3LLH5

Package

PowerFLAT 5x6

Packing Type

Tape And Reel

Approximate Price (US$)* / Qty

1.77

Distributor availability ofSTL150N3LLH5

Distributor Name
Region Stock Min. Order Third party link
ARROW AMERICA 12000 3000 Order Now
Farnell Element14 EUROPE 44 1 Order Now

Distributor reported inventory date: 2020-03-31

Distributor Name

ARROW

Stock

12000

Min.Order

3000

Region

AMERICA Order Now

Farnell Element14

Stock

44

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-03-31

Marketing Status

Active

Budgetary Price (US$)* / Qty

1.77

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5565
      N-channel 30 V, 1.4 mΩ typ., 35 A STripFET F5 Power MOSFET in a PowerFLAT 5x6 package
      7.0
      888.89 KB
      PDF
      DS5565

      N-channel 30 V, 1.4 mΩ typ., 35 A STripFET F5 Power MOSFET in a PowerFLAT 5x6 package

    • Description Version Size Action
      AN1506
      A motor drives system for wheelchair applications
      1.2
      139.23 KB
      PDF
      AN1703
      Guidelines for using ST's MOSFET smd Packages
      1.3
      776.65 KB
      PDF
      AN3267
      Impact of power MOSFET VGS on buck converter performance
      1.2
      1.13 MB
      PDF
      AN4191
      Power MOSFET: Rg impact on applications
      1.2
      1.45 MB
      PDF
      AN4192
      Power MOSFETs: best choice guide for VRM application
      1.0
      4.8 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN1506

      A motor drives system for wheelchair applications

      AN1703

      Guidelines for using ST's MOSFET smd Packages

      AN3267

      Impact of power MOSFET VGS on buck converter performance

      AN4191

      Power MOSFET: Rg impact on applications

      AN4192

      Power MOSFETs: best choice guide for VRM application

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STL150N3LLH5 PSpice model (.lib) 1.0
      960 Byte(s)
      ZIP

      STL150N3LLH5 PSpice model (.lib)

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STL150N3LLH5
Active
PowerFLAT 5x6 Industrial Ecopack2

STL150N3LLH5

Package:

PowerFLAT 5x6

Material Declaration**:

Marketing Status

Active

Package

PowerFLAT 5x6

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback