STL150N3LLH6

Active

N-channel 30 V, 0.0016 Ohm typ., 33 A STripFET(TM) VI DeepGATE(TM) Power MOSFET in PowerFLAT(TM) 5x6 package

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This device is an N-channel Power MOSFET developed using the STripFET™ H6 technology with a new trench gate structure. The resulting Power MOSFET exhibits very low RDS(on) in all packages.

    Key Features

    • Very low on-resistance
    • Very low gate charge
    • High avalanche ruggedness
    • Low gate drive power loss

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STL150N3LLH6 PowerFLAT 5x6 Tape And Reel
Active
1.2 1000 EAR99 CHINA Check Availability

Distributor availability ofSTL150N3LLH6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1013 1 Order Now

Distributor reported inventory date: 2020-01-13

Distributor Name

MOUSER

Stock

1013

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-13

Buy now

STL150N3LLH6

Package

PowerFLAT 5x6

Packing Type

Tape And Reel

Unit Price (US$)

1.2*

Distributor availability ofSTL150N3LLH6

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1013 1 Order Now

Distributor reported inventory date: 2020-01-13

Distributor Name

MOUSER

Stock

1013

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-13

Marketing Status

Active

Unit Price (US$)

1.2

Quantity

1000

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Related Applications

Home and Professional Appliances

Medical and Healthcare

Gaming and Drones

Personal Care and Hygiene

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6078
      N-channel 30 V, 0.0016 Ω typ., 33 A, STripFET™ H6 Power MOSFET in a PowerFLAT 5x6 package
      4.0
      913.83 KB
      PDF
      DS6078

      N-channel 30 V, 0.0016 Ω typ., 33 A, STripFET™ H6 Power MOSFET in a PowerFLAT 5x6 package

    • Description Version Size Action
      AN1506
      A motor drives system for wheelchair applications
      1.2
      139.23 KB
      PDF
      AN1703
      Guidelines for using ST's MOSFET smd Packages
      1.3
      776.65 KB
      PDF
      AN3267
      Impact of power MOSFET VGS on buck converter performance
      1.2
      1.13 MB
      PDF
      AN4191
      Power MOSFET: Rg impact on applications
      1.2
      1.45 MB
      PDF
      AN4192
      Power MOSFETs: best choice guide for VRM application
      1.0
      4.8 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN1506

      A motor drives system for wheelchair applications

      AN1703

      Guidelines for using ST's MOSFET smd Packages

      AN3267

      Impact of power MOSFET VGS on buck converter performance

      AN4191

      Power MOSFET: Rg impact on applications

      AN4192

      Power MOSFETs: best choice guide for VRM application

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STL150N3LLH6 PSpice model 1.1
      9.96 KB
      ZIP

      STL150N3LLH6 PSpice model

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STL150N3LLH6
Active
PowerFLAT 5x6 Industrial Ecopack2

STL150N3LLH6

Package:

PowerFLAT 5x6

Material Declaration**:

Marketing Status

Active

Package

PowerFLAT 5x6

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback