STL160N3LLH6

NRND

N-channel 30 V, 0.0011 Ohm typ., 45 A STripFET H6 Power MOSFET in a PowerFLAT 5x6 package

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • This device is an N-channel Power MOSFET developed using the 6thgeneration of STripFET™ technology, with a new trench gate structure. The resulting Power MOSFET exhibits a very low RDS(on)in all packages.

    Key Features

    • Very low on-resistance
    • Very low switching gate charge
    • High avalanche ruggedness
    • Low gate drive power loss

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS7030
      N-channel 30 V, 0.0011 Ω typ., 45 A STripFET™ H6 Power MOSFET in a PowerFLAT™ 5x6 package
      6.0
      1.15 MB
      PDF
      DS7030

      N-channel 30 V, 0.0011 Ω typ., 45 A STripFET™ H6 Power MOSFET in a PowerFLAT™ 5x6 package

    • Description Version Size Action
      AN1506
      A motor drives system for wheelchair applications
      1.2
      139.23 KB
      PDF
      AN1703
      Guidelines for using ST's MOSFET smd Packages
      1.3
      776.65 KB
      PDF
      AN3267
      Impact of power MOSFET VGS on buck converter performance
      1.2
      1.13 MB
      PDF
      AN4191
      Power MOSFET: Rg impact on applications
      1.2
      1.45 MB
      PDF
      AN4192
      Power MOSFETs: best choice guide for VRM application
      1.0
      4.8 MB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN1506

      A motor drives system for wheelchair applications

      AN1703

      Guidelines for using ST's MOSFET smd Packages

      AN3267

      Impact of power MOSFET VGS on buck converter performance

      AN4191

      Power MOSFET: Rg impact on applications

      AN4192

      Power MOSFETs: best choice guide for VRM application

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STL160N3LLH6 PSpice model 1.2
      6.77 KB
      ZIP

      STL160N3LLH6 PSpice model

Publications and Collaterals

    • Description Version Size Action
      ST MOSFET Finder, the new app for Android and iOS 1.0
      305.22 KB
      PDF

      ST MOSFET Finder, the new app for Android and iOS

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STL160N3LLH6
NRND
PowerFLAT 5x6 Industrial Ecopack2

STL160N3LLH6

Package:

PowerFLAT 5x6

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerFLAT 5x6

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STL160N3LLH6 No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel PowerFLAT 5x6 - - CHINA

STL160N3LLH6

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerFLAT 5x6

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors