STL19N60DM2

Active

N-channel 600 V, 0.280 Ohm typ., 11 A MDmesh DM2 Power MOSFET in a PowerFLAT 8x8 HV package

Download datasheet

Order a free sample and buy from our distributors

Sample & Buy
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • This high-voltage N-channel Power MOSFET is part of the MDmesh DM2 fast-recovery diode series. It offers very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering it suitable for the most demanding high-efficiency converters and ideal for bridge topologies and ZVS phase-shift converters.

    Key Features

    • Fast-recovery body diode
    • Extremely low gate charge and input capacitance
    • Low on-resistance
    • 100% avalanche tested
    • Extremely high dv/dt ruggedness
    • Zener-protected

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STL19N60DM2 PowerFLAT 8x8 HV Tape And Reel
Active
- - EAR99 CHINA Check Availability

Distributor availability ofSTL19N60DM2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 110 1 Order Now

Distributor reported inventory date: 2020-01-13

Distributor Name

DIGIKEY

Stock

110

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-13

Get sample

STL19N60DM2

Package

PowerFLAT 8x8 HV

Packing Type

Tape And Reel

Unit Price (US$)

*

Distributor availability ofSTL19N60DM2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 110 1 Order Now

Distributor reported inventory date: 2020-01-13

Distributor Name

DIGIKEY

Stock

110

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-13

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS10528
      N-channel 600 V, 0.280 Ω typ., 11 A, MDmesh DM2 Power MOSFET in a PowerFLAT 8x8 HV package
      2.0
      590.02 KB
      PDF
      DS10528

      N-channel 600 V, 0.280 Ω typ., 11 A, MDmesh DM2 Power MOSFET in a PowerFLAT 8x8 HV package

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN4720
      Half bridge resonant LLC converters and primary side MOSFET selection
      1.0
      1.4 MB
      PDF
      AN5427
      MDmesh DM6: the last ST super-junction technology with fast recovery diode
      1.0
      834.68 KB
      PDF
      AN2626
      MOSFET body diode recovery mechanism in a phase-shifted ZVS full bridge DC/DC converter
      1.4
      446.79 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN4720

      Half bridge resonant LLC converters and primary side MOSFET selection

      AN5427

      MDmesh DM6: the last ST super-junction technology with fast recovery diode

      AN2626

      MOSFET body diode recovery mechanism in a phase-shifted ZVS full bridge DC/DC converter

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      400/650 V MDmesh DM2: STPOWER MOSFET series with fast-recovery body diode 1.0
      643.03 KB
      PDF

      400/650 V MDmesh DM2: STPOWER MOSFET series with fast-recovery body diode

    • Description Version Size Action
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Electric vehicle (EV) ecosystem

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STL19N60DM2
Active
PowerFLAT 8x8 HV Industrial Ecopack2

STL19N60DM2

Package:

PowerFLAT 8x8 HV

Material Declaration**:

Marketing Status

Active

Package

PowerFLAT 8x8 HV

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback