STL20DN10F7

NRND

Dual N-channel 100 V, 0.065 Ohm typ., 5 A STripFET F7 Power MOSFET in a PowerFLAT 5x6 double island

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • This device utilizes the 7thgeneration of design rules of ST’s proprietary STripFET™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.

    Key Features

    • N-channel enhancement mode
    • Lower RDS(on)x area vs previous generation
    • 100% avalanche rated

Recommended for you

Related Applications

Lighting and Controls

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER MOSFET Finder

      Active

      STPOWER MOSFET finder mobile app for tablets and smartphones

      Finders Apps ST
      STPOWER MOSFET Finder

      Description:

      STPOWER MOSFET finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL20DN10F7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STL20DN10F7
NRND
PowerFLAT 5x6 double island Industrial Ecopack2

STL20DN10F7

Package:

PowerFLAT 5x6 double island

Material Declaration**:

Marketing Status

NRND

Package

PowerFLAT 5x6 double island

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STL20DN10F7 No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel PowerFLAT 5x6 double island - - CHINA 0.9 / 1k

STL20DN10F7

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.9 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerFLAT 5x6 double island

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.9 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors