STL65DN3LLH5

Obsolete

Dual N-channel 30 V, 0.0059 Ohm typ., 19 A STripFET H5 Power MOSFET in , PowerFLAT 5x6 double island package

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • This product utilizes the 5th generation of design rules of ST’s proprietary STripFET™ technology. The lowest available RDS(on)*Qg, in this chip scale package, makes this device suitable for the most demanding DC-DC converter applications, where high power density is to be achieved.

    Key Features

    • RDS(on)* Qgindustry benchmark
    • Extremely low on-resistance RDS(on)
    • Very low switching gate charge
    • High avalanche ruggedness
    • Low gate drive power losses
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS7061
      Dual N-channel 30 V, 0.0059 Ω, 19 A PowerFLAT™(5x6) double island, STripFET™ V Power MOSFET
      1.1
      511.12 KB
      PDF
      DS7061

      Dual N-channel 30 V, 0.0059 Ω, 19 A PowerFLAT™(5x6) double island, STripFET™ V Power MOSFET