STL9N80K5

Obsolete

N-channel 800 V, 0.73 Ohm typ., 14 A MDmesh K5 Power MOSFET in a PowerFLAT 5x6 VHV package

Download datasheet
Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • This very high voltage N-channel Power MOSFET is designed using MDmesh™ K5 technology based on an innovative proprietary vertical structure. The result is a dramatic reduction in on-resistance and ultra-low gate charge for applications requiring superior power density and high efficiency.

    Key Features

    • Industry’s lowest RDS(on) x area
    • Industry’s best FoM (figure of merit)
    • Ultra-low gate charge
    • 100% avalanche tested
    • Zener-protected
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS11299
      N-channel 800 V, 0.73 Ω typ., 5 A, MDmesh™ K5 Power MOSFET in a PowerFLAT™ 5x6 VHV package
      1.0
      805.31 KB
      PDF
      DS11299

      N-channel 800 V, 0.73 Ω typ., 5 A, MDmesh™ K5 Power MOSFET in a PowerFLAT™ 5x6 VHV package