N-channel 600 V, 0.38 Ohm typ., 11 A MDmesh Power MOSFET in TO-220 package

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • Key Features

    • 100% avalanche tested
    • Low input capacitance and gate charge
    • High dv/dt and avalanche capabilities
    • Tight process control and high manufacturing yields
    • Low gate input resistance

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STP11NM60FD TO-220AB Tube
Active
- EAR99 MOROCCO Check Availability

Distributor availability ofSTP11NM60FD

Distributor Name
Region Stock Min. Order Third party link
FUTURE WORLDWIDE 410 1 Order Now
ARROW EUROPE 900 0 Order Now
Newark Element14 AMERICA 248 0 Order Now
MOUSER WORLDWIDE 872 1 Order Now
Farnell Element14 EUROPE 426 1 Order Now

Distributor reported inventory date: 2019-07-15

Distributor Name

FUTURE

Stock

410

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

900

Min.Order

0

Region

EUROPE Order Now

Newark Element14

Stock

248

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

872

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

426

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-07-15

Buy now

STP11NM60FD

Package

TO-220AB

Packing Type

Tube

Unit Price (US$)

*

Distributor availability ofSTP11NM60FD

Distributor Name
Region Stock Min. Order Third party link
FUTURE WORLDWIDE 410 1 Order Now
ARROW EUROPE 900 0 Order Now
Newark Element14 AMERICA 248 0 Order Now
MOUSER WORLDWIDE 872 1 Order Now
Farnell Element14 EUROPE 426 1 Order Now

Distributor reported inventory date: 2019-07-15

Distributor Name

FUTURE

Stock

410

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

900

Min.Order

0

Region

EUROPE Order Now

Newark Element14

Stock

248

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

872

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

426

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-07-15

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

MOROCCO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS2317
      N-CHANNEL 600V - 0.40 OHM - 11A TO-220/TO-220FP/I2PAK/D2PAK FDMESH POWER MOSFET (WITH FAST DIODE)
      9.1
      486.74 KB
      PDF
      DS2317

      N-CHANNEL 600V - 0.40 OHM - 11A TO-220/TO-220FP/I2PAK/D2PAK FDMESH POWER MOSFET (WITH FAST DIODE)

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STP11NM60FD PSpice model (.lib) 1.0
      568 Byte(s)
      ZIP

      STP11NM60FD PSpice model (.lib)

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP11NM60FD
Active
TO-220AB Industrial Ecopack2

STP11NM60FD

Package:

TO-220AB

Material Declaration**:

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.