STP180NS04ZC

Active
Design Win

N-channel 40 V clamped 3.6 mOhm typ., 120 A fully protected SAFeFET(TM) Power MOSFET in a TO-220 package

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

This fully clamped Power MOSFET is manufactured using an advanced mesh overlay process which is based on an innovative strip layout. The benefits of this technology, coupled with the extra clamping capabilities render this device particularly suitable for the harshest operating conditions, such as those associated with the automotive environment. The device is also suitable for other applications that require a high degree of ruggedness.
  • All features

    • Low capacitance and gate charge
    • 100% avalanche tested
    • 175 °C maximum junction temperature

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER MOSFET Finder

      Active

      STPOWER MOSFET finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER MOSFET Finder

      Description:

      STPOWER MOSFET finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STP180NS04ZC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP180NS04ZC
Active
TO-220 Automotive Ecopack2

STP180NS04ZC

Package:

TO-220

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Order from distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STP180NS04ZC No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tube TO-220 - - CHINA

STP180NS04ZC Active

Package:
TO-220
ECCN (US):
EAR99
Budgetary Price (US$)*/Qty:
-

Part Number:

STP180NS04ZC

ECCN (EU):

NEC

Packing Type:

Tube

Operating Temperature (°C)

Min:

-

Max:

-

Country of Origin:

CHINA

No availability of distributors reported, please contact our sales office
Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors