STP36N55M5

NRND

N-channel 550 V, 0.06 Ohm typ., 33 A MDmesh M5 Power MOSFET in TO-220 package

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • These devices are N-channel MDmesh™ V Power MOSFETs based on an innovative proprietary vertical process technology, which is combined with STMicroelectronics’ well-known PowerMESH™ horizontal layout structure. The resulting product has extremely low on-resistance, which is unmatched among silicon-based Power MOSFETs, making it especially suitable for applications which require superior power density and outstanding efficiency.

    Key Features

    • Worldwide best RDS(on) * area
    • Higher VDSSrating and high dv/dt capability
    • Excellent switching performance
    • 100% avalanche tested

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS8935
      N-channel 550 V, 0.06 Ω typ., 33 A MDmesh™ V Power MOSFET in TO-220 and TO-247 packages
      2.1
      759.28 KB
      PDF
      DS8935

      N-channel 550 V, 0.06 Ω typ., 33 A MDmesh™ V Power MOSFET in TO-220 and TO-247 packages

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN4829
      Fishbone diagrams for a forward converter
      1.1
      1.35 MB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN4829

      Fishbone diagrams for a forward converter

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF
      400/650 V MDmesh™ DM2 :STPOWER MOSFET series with fast-recovery body diode 1.1
      203.54 KB
      PDF
      ST MOSFET Finder, the new app for Android and iOS 1.0
      305.22 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

      400/650 V MDmesh™ DM2 :STPOWER MOSFET series with fast-recovery body diode

      ST MOSFET Finder, the new app for Android and iOS

    • Description Version Size Action
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Electric vehicle (EV) ecosystem

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP36N55M5
NRND
TO-220AB Industrial Ecopack2

STP36N55M5

Package:

TO-220AB

Material Declaration**:

Marketing Status

NRND

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
STP36N55M5 Available at 6 distributors

Distributor availability ofSTP36N55M5

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 265 1 Order Now
RS COMPONENTS EUROPE 388 1 Order Now
ARROW EUROPE 1000 0 Order Now
Newark Element14 AMERICA 250 0 Order Now
ARROW AMERICA 91 1000 Order Now
Farnell Element14 EUROPE 237 1 Order Now

Distributor reported inventory date: 2020-07-09

Distributor Name

DIGIKEY

Stock

265

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

388

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

1000

Min.Order

0

Region

EUROPE Order Now

Newark Element14

Stock

250

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

91

Min.Order

1000

Region

AMERICA Order Now

Farnell Element14

Stock

237

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-07-09

Buy now TO-220AB Tube
NRND
EAR99 CHINA

STP36N55M5

Package

TO-220AB

Packing Type

Tube

Budgetary Price (US$)*/Qty

Distributor availability ofSTP36N55M5

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 265 1 Order Now
RS COMPONENTS EUROPE 388 1 Order Now
ARROW EUROPE 1000 0 Order Now
Newark Element14 AMERICA 250 0 Order Now
ARROW AMERICA 91 1000 Order Now
Farnell Element14 EUROPE 237 1 Order Now

Distributor reported inventory date: 2020-07-09

Distributor Name

DIGIKEY

Stock

265

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

388

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

1000

Min.Order

0

Region

EUROPE Order Now

Newark Element14

Stock

250

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

91

Min.Order

1000

Region

AMERICA Order Now

Farnell Element14

Stock

237

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-07-09

Marketing Status

NRND

Budgetary Price (US$)* / Qty

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors