N-channel 800 V, 2.8 Ohm typ., 2.5 A MDmesh K5 Power MOSFET in TO-220 package

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • These very high voltage N-channel Power MOSFETs are designed using MDmesh™ K5 technology based on an innovative proprietary vertical structure. The result is a dramatic reduction in on-resistance and ultra-low gate charge for applications requiring superior power density and high efficiency.

    Key Features

    • Industry’s lowest RDS(on) x area
    • Industry’s best FoM (figure of merit)
    • Ultra-low gate charge
    • 100% avalanche tested
    • Zener-protected

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STP3N80K5 TO-220AB Tube
NRND
- EAR99 - Check Availability

Distributor availability ofSTP3N80K5

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 998 1 Order Now
RS COMPONENTS EUROPE 210 1 Order Now
Newark Element14 AMERICA 250 0 Order Now
MOUSER WORLDWIDE 1152 1 Order Now
Farnell Element14 EUROPE 720 1 Order Now

Distributor reported inventory date: 2019-08-08

Distributor Name

DIGIKEY

Stock

998

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

210

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

250

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

1152

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

720

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-08-08

Buy now

STP3N80K5

Package

TO-220AB

Packing Type

Tube

Unit Price (US$)

*

Distributor availability ofSTP3N80K5

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 998 1 Order Now
RS COMPONENTS EUROPE 210 1 Order Now
Newark Element14 AMERICA 250 0 Order Now
MOUSER WORLDWIDE 1152 1 Order Now
Farnell Element14 EUROPE 720 1 Order Now

Distributor reported inventory date: 2019-08-08

Distributor Name

DIGIKEY

Stock

998

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

210

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

250

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

1152

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

720

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-08-08

Marketing Status

NRND

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9824
      N-channel 800 V, 2.8 Ω typ., 2.5 A MDmesh™ K5 Power MOSFETs in DPAK, TO-220FP, TO-220 and IPAK
      4.0
      1.11 MB
      PDF
      DS9824

      N-channel 800 V, 2.8 Ω typ., 2.5 A MDmesh™ K5 Power MOSFETs in DPAK, TO-220FP, TO-220 and IPAK

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

Publications and Collaterals

    • Description Version Size Action
      800-1050V MDmesh™ K5 ST’s first super-junction VHV MOSFET Series 1.0
      516.44 KB
      PDF
      800-1700 V MDmesh K5: Very high voltage super-junction Power MOSFET series 1.0
      477.67 KB
      PDF

      800-1050V MDmesh™ K5 ST’s first super-junction VHV MOSFET Series

      800-1700 V MDmesh K5: Very high voltage super-junction Power MOSFET series

    • Description Version Size Action
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Electric vehicle (EV) ecosystem

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP3N80K5
NRND
TO-220AB Industrial Ecopack2

STP3N80K5

Package:

TO-220AB

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.