Product overview
Description
This fully clamped MOSFET is produced by using the latest advanced Company’s Mesh Overlay process which is based on a novel strip layout. The inherent benefits of a new technology coupled with the extra clamping capabilities make this product particularly suitable for the harshest operation conditions such as those encoured in power tools. Any other application requiring extra ruggedness is also recommended.-
All features
- Low capacitance and gate charge
- 175˚C maximum junction temperature
- 100% avalanche tested
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (4)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 | |||
07 Jan 2019 | 07 Jan 2019 | |||
17 Mar 2021 | 17 Mar 2021 | |||
13 Sep 2018 | 13 Sep 2018 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Oct 2016 | 21 Oct 2016 |
Flyers (5)
Resource title | Latest update | |||
---|---|---|---|---|
22 Feb 2021 | 22 Feb 2021 | |||
26 Mar 2021 | 26 Mar 2021 | |||
25 Sep 2019 | 25 Sep 2019 | |||
08 May 2020 | 08 May 2020 | |||
13 Jun 2019 | 13 Jun 2019 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STP75NS04Z | Active | TO-220 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STP75NS04Z | 3 distributors | Buy Direct | Active | EAR99 | NEC | Tube | TO-220 | - | - | CHINA | 0.804 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors